Resources
Filter by
Hints and tips on the use of cooling fans for power supplies
Operating in temperatures above the specified range is a top cause of power supplies unreliability. Our Senior Product M...
Knowledge is power when it comes to high voltage
High voltage capabilities help solve a range of design challenges for some of the world's most impactful technology. Des...
Understanding power supply de-rating specifications
An increasing number of AC-DC power supplies rely on de-rating specifications. But what exactly are they? Read our lates...
When are configurable power supplies the best option?
Configurable power supplies allow you to tailor the output voltage, number of outputs and current levels to your specifi...
Achieving both precision and accuracy in high voltage power applications
Our blog discusses why achieving both precision and accuracy in high voltage DC power supplies can be tricky for designe...
What is surge testing and why is it important?
Discover why surge testing is vital for making sure equipment is protected from unexpected voltage spikes or power surge...
How to integrate high voltage in advanced manufacturing applications
How do manufacturing companies stay one step ahead of the field? Advanced manufacturing methods are helping companies ga...
Powering high voltage detector solutions with speed, accuracy and reliability
Detectors are a critical part of analytical equipment used in semiconductor inspection, medical imaging, and mass spectr...
New baseplate cooled AC-DC power supply delivers complete solution for rugged applications with limited or no airflow
Announcing the launch of a new series of low profile, baseplate cooled 160W AC-DC power solutions.
Selecting the best AC-DC power supply for peak load applications
If specified correctly, dual rated power supplies perform strongly in high peak power applications. All you need to know...
What are electrostatic chuck power supplies?
Electrostatic chucks are used for a wide range of power applications. They are vital for semiconductor manufacturing as...
High voltage power supplies explained
High voltage power supplies are specialized electrical devices that creates voltages typically above 1,000V.